SLVSAB1G June 2011 – March 2020 TPS7A63-Q1 , TPS7A6401-Q1
PRODUCTION DATA.
Program the regulated output voltage (VOUT) by connecting external resistors to FB pin. Calculate the feedback resistor values using Equation 2.
where
Equation 3 gives the overall tolerance of the regulated output.
where
For a tighter tolerance on VOUT, select lower-value feedback resistors. TI recommends to select feedback resistors such that the sum of R1 and R2 is from 20 kΩ to 200 kΩ.