SLVSAB1G June 2011 – March 2020 TPS7A63-Q1 , TPS7A6401-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT VOLTAGE (VIN PIN) | ||||||
VIN | Input voltage | VOUT = 2.5 V to 7 V, IOUT = 1 mA | 7(1) | 40 | V | |
IQUIESCENT | Quiescent current | VIN = 8.2 V to 18 V, VEN = 5 V,
IOUT = 0.01 mA to 0.75 mA |
35 | µA | ||
ISLEEP | Sleep or shutdown current | VIN = 8.2 V to 18 V, VEN < 0.8 V,
IOUT = 0 mA (no load), TA = 125°C |
3 | µA | ||
VIN-UVLO | Undervoltage lockout voltage | Ramp VIN down until output is turned OFF | 3.16 | V | ||
VIN(POWERUP) | Power-up voltage | Ramp VIN up until output is turned ON | 3.45 | V | ||
DEVICE ENABLE INPUT (EN PIN) | ||||||
VIL | Logic-input low level | 0 | 0.8 | V | ||
VIH | Logic-input high level | 2.5 | 40 | V | ||
REGULATED OUTPUT VOLTAGE (VOUT PIN) | ||||||
VOUT | Regulated output voltage | Fixed VOUT value (3.3 V, 5 V or a programmed value),
IOUT = 10 mA to 200 mA, VIN = VOUT + 1 V to 16 V |
–2% | 2% | ||
ΔVLINE-REG | Line regulation | VIN = 6 V to 28 V, IOUT = 10 mA, VOUT = 5 V | 15 | mV | ||
VIN = 6 V to 28 V, IOUT = 10 mA, VOUT = 3.3 V | 20 | |||||
ΔVLOAD-REG | Load regulation | IOUT = 10 mA to 200 mA, VIN = 14 V, VOUT = 5 V | 25 | mV | ||
IOUT = 10 mA to 200 mA, VIN = 14 V, VOUT = 3.3 V | 35 | |||||
VDROPOUT
|
Dropout voltage
(VIN – VOUT) |
IOUT = 200 mA | 500 | mV | ||
IOUT = 150 mA | 300 | |||||
RSW(2) | Switch resistance | VIN to VOUT resistance | 2 | Ω | ||
IOUT | Output current | VOUT in regulation | 0 | 200 | mA | |
[VOUT in regulation, VOUT = 3.3 V, VIN = 6 V](4) | 0 | 300 | ||||
ICL | Output current limit | VOUT = 0 V (VOUT pin is shorted to ground) | 350 | 1000 | mA | |
PSRR(3) | Power-supply ripple rejection | VIN-RIPPLE = 0.5 Vpp, IOUT = 200 mA, frequency = 100 Hz, VOUT = 5 V and VOUT = 3.3 V | 60 | dB | ||
VIN-RIPPLE = 0.5 Vpp, IOUT = 200 mA, frequency = 150 kHz, VOUT = 5 V and VOUT = 3.3 V | 30 | |||||
RESET (nRST PIN) | ||||||
VOL | Reset pulled low | IOL = 5 mA | 0.4 | V | ||
IOH | Leakage current | Reset pulled to VOUT through a 5-kΩ resistor | 1 | µA | ||
VTH(POR) | Power-on-reset threshold | VOUT powered up above internally set tolerance,
VOUT = 5 V |
4.5 | 4.65 | 4.77 | V |
VOUT powered up above internally set tolerance,
VOUT = 3.3 V |
3.07 | |||||
UVTHRES | Reset threshold | VOUT falling below internally set tolerance,
VOUT = 5 V |
4.5 | 4.65 | 4.77 | V |
VOUT falling below internally set tolerance,
VOUT = 3.3 V |
3.07 | |||||
tPOR(4) | Power-on-reset delay | CDLY = 100 pF | 300 | µs | ||
CDLY = 100 nF | 300 | ms | ||||
tPOR-PRESET | Internally preset
Power-on-reset delay |
CDLY not connected, VOUT = 5 V and VOUT = 3.3 V | 250 | µs | ||
tDEGLITCH | Reset deglitch time | 5.5 | µs | |||
RESET DELAY (RDELAY PIN) | ||||||
VTH(RDELAY)
|
Threshold to release nRST high | Voltage at RDELAY pin is ramped up | 3 | 3.3 | V | |
IDLY | Delay capacitor
charging current |
0.75 | 1 | 1.25 | µA | |
IOL | Delay capacitor
discharging current |
Voltage at RDELAY pin = 1 V | 5 | mA | ||
CURRENT VOLTAGE REFERENCE (ROSC PIN) | ||||||
VROSC | Voltage reference | 0.95 | 1 | 1.05 | V | |
WATCHDOG FAULT / FLAG OUTPUT (WD_FLT / WD_FLAG Pin) | ||||||
VOL | Logic output low level | IOL= 5 mA | 0.4 | V | ||
IOH | Leakage current | WD_FLT/WD_FLG pulled to VOUT through 5-kΩ resistor | 1 | µA | ||
WATCHDOG ENABLE INPUT (nWD_EN PIN) | ||||||
VIL | Logic input low level | 0.8 | V | |||
VIH | Logic input high level | 3 V < VDD < 5.25 V | 2.5 | V | ||
WATCHDOG INPUT PULSE (WD PIN) | ||||||
VIL | Logic input low level | 0.8 | V | |||
VIH | Logic input high level | 3 V < VDD < 5.25 V | 2.5 | V | ||
tWD | Watchdog window duration | ROSC = 10 kΩ ± 1% | 10 | ms | ||
ROSC = 20kΩ ± 1% | 20 | |||||
tWD-tol | Tolerance of watchdog period using external resistor | Excludes tolerance of ROSC
(external resistor connected to ROSC pin) |
–10% | 10% | ||
tWD-DEFAULT | Default watchdog period | External resistor not connected, ROSC pin is floating or open | 108 | 164 | 254 | ms |
tWD-HOLD | Minimum pulse width for resetting watch dog timer | 1.65 | µs | |||
OPERATING TEMPERATURE RANGE | ||||||
TJ | Operating junction temperature | –40 | 150 | ºC | ||
TSHUTDOWN | Thermal shutdown trip point | 165 | ºC | |||
THYST | Thermal shutdown hysteresis | 10 | ºC |