SLVSAB1G June 2011 – March 2020 TPS7A63-Q1 , TPS7A6401-Q1
PRODUCTION DATA.
If the desired regulated output voltage is 5 V, after selecting R2 then one can calculate R1 using (or vice versa) Equation 2. Knowing VREF = 1.23 V (typical), VOUT = 5 V, selecting R2 = 20 kΩ, the calculated value of R1 is 61.3 kΩ.
During fast load steps, an application may require a larger output capacitor to prevent the output from temporarily dropping down. TI recommends a low-ESR ceramic capacitor with dielectric of type X5R or X7R. One can also connect a bypass capacitor at the output to decouple high-frequency noise as per the end application.