SLVSBL0F December 2012 – December 2017 TPS7A66-Q1 , TPS7A69-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TIMING FOR SENSE INPUT AND OUTPUT (SI, SO) | ||||||
t(SDeglitch,rise) | SI or SO rising deglitch time | 50 | 260 | µs | ||
t(SDeglitch,drop) | SI or SO falling deglitch time | 30 | 240 | µs | ||
TIMING FOR RESET (PG) | ||||||
t(POR) | Power-on-reset delay | Where C = delay capacitor value; capacitance C = 100 nF(1) | 50 | 100 | 180 | ms |
t(POR-fixed) | No capacitor on pin | 100 | 290 | 650 | µs | |
t(Deglitch) | Reset deglitch time | 20 | 250 | µs |