SLVSD64 December 2015 TPS7A6650H-Q1
PRODUCTION DATA.
PIN NAME | PIN NO. | TYPE | DESCRIPTION |
---|---|---|---|
CT | 4 | O | Reset-pulse delay adjustment. Connect this pin via a capacitor to GND |
EN | 2 | I | Enable pin. The device enters the standby state when the enable pin becomes lower than the threshold. |
NU | 7 | I | Not-used pin; make no external connection |
GND | 5 | G | Ground reference |
NC | 3 | — | Not-connected pin |
PG | 6 | O | Output ready. This open-drain pin must connect to Vout via an external resistor. The output voltage going below threshold pulls it down. |
Vin | 1 | P | Input power-supply voltage |
Vout | 8 | O | Output voltage |
— | — | — | Thermal pad |