SLVSBL0F December 2012 – December 2017 TPS7A66-Q1 , TPS7A69-Q1
PRODUCTION DATA.
The sense comparator compares the input signal with an internal voltage reference of 1.223 V for rising and 1.123 V for falling threshold. The use of an external voltage divider makes this comparator very flexible in the application.
The device can supervise the input voltage either before or after the protection diode and give additional information to the microprocessor, like low-voltage warnings.
The regulator operates in low-power mode when the output load is below 2 mA (typical, 1-mA to 10-mA range). In this mode, the regulator output tolerance is approximately VOUT ± 1%.