Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS7A7100 1-A, Fast-Transient, Low-Dropout Voltage Regulator
1 Features
- Low-dropout voltage: 140 mV at 1 A
- VIN range: 1.5 V to 6.5 V
- Configurable fixed VOUT range: 0.9 V
to 3.5 V
- Adjustable VOUT range: 0.9 V to 5
V
- Very good load- and line-transient response
- Stable with ceramic output capacitor
- 1.5% accuracy overline, overload, and overtemperature
- Programmable soft-start
- Power-good (PG) output
- Packages:
- 3-mm × 3-mm, 16-pin
VQFN
- 5-mm × 5-mm, 20-pin
VQFN