SBVS189G March 2012 – October 2023 TPS7A7100
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Supply voltage | 1.425 | 6.5 | V | |
VOUT | Output voltage | 0.9 | 5 | V | |
VEN | Enable voltage | 0 | 6.5 | V | |
VPG | Pullup voltage | 0 | 6.5 | V | |
Any-out voltage: 50 mV, 100 mV, 200 mV, 400 mV, 800 mV, 1.6 V | 0 | VOUT | |||
IOUT | Output current | 0 | 1 | A | |
COUT | Output capacitance | 4.7 | 200(1) | µF | |
CFF | Feedforward capacitance | 0 | 100 | nF | |
TJ | Junction temperature | –40 | 125 | °C |