SBVS190F March 2012 – October 2023 TPS7A7300
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 7-1 lists the design parameters for this example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 1.425 V to 6.5 V |
Output voltage | 1.2 V |
Output current rating | 3 A |
Output capacitor range | 4.7 µF to 200 µF |
feedforward capacitor range | 220 pF to 100 nF |
Soft-start capacitor range | 0 µF to 1 µF |