SBVS190F March 2012 – October 2023 TPS7A7300
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS7A7300 is a very-low dropout LDO with very fast load transient response. The TPS7A7300 provides a number of features (such as a power-good signal for output monitoring and a soft-start pin to reduce inrush currents during start-up), and the device is designed for applications that require up to 3 A of output current.