SBVS190F March 2012 – October 2023 TPS7A7300
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS7A7300 uses an undervoltage lockout circuit to keep the output shut off until the internal circuitry is operating properly. The UVLO circuit has a deglitch feature that typically ignores undershoot of the input voltage upon the event of device start-up. Still, a poor input line impedance can cause a severe input voltage drop when the device powers on. As explained in the Input Capacitor Requirements section, the input line impedance must be well-designed.