Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS7A78 120-mA, Smart AC/DC Linear Voltage Regulator
1 Features
- Non-isolated power solution for ≥ 18 VAC RMS:
- Up to 75% efficiency
- Standby power consumption: 15 mW (typical)
- Line-voltage, cap-drop capacitor as small as 1/4th the size of linear solutions
- Available in fixed output voltages:
- 1.3 V to 5 V (50-mV steps)
- Power-fail detection
- Power-good indication
- 1% typical accuracy
- Package:
- 5-mm × 6.5-mm HTSSOP-14 (PWP)
2 Applications
- Key panels
- Garage door systems
- Small home appliances
- Electricity meters
- Smoke and heat detectors
- Thermostats