SBVS343A March 2019 – September 2019 TPS7A78
PRODUCTION DATA.
The TPS7A78 is a non-isolated smart AC/DC linear-voltage regulator capable of providing a maximum 120-mA load current; see Figure 14 and Figure 15 for the HB and FB configurations, respectively.
Being highly customizable, the TPS7A78 can be used in many low-power AC-to-DC or DC-to-DC applications, such as electricity meters, appliances, and thermostat controls. Figure 18 shows an example configuration for a single-phase AC supply.