SBVS343A March 2019 – September 2019 TPS7A78
PRODUCTION DATA.
Table 2 summarizes the design requirement for this example.
PARAMETER | DESIGN REQUIREMENT |
---|---|
VAC supply voltage | 85 VAC RMS to 265 VAC RMS |
VAC supply frequency | 50 Hz (±3 Hz) |
Bridge configuration | HB, AC+ pin is tied to the device GND pins |
Device GND pins reference | Floating device GND, AC supply line voltage is referenced to the device GND pins |
Output voltage | 3.3 V |
Output current | 12 mA |
Electrical fast transient immunity (EFT) | (IEC 61000-4-4) level 2 (1 kV) |