SBVS343A March 2019 – September 2019 TPS7A78
PRODUCTION DATA.
PRODUCT | VLDO_OUT |
---|---|
TPS7A78xx(x)yyyz | xx(x) is the nominal output voltage. For output voltages with a resolution of 50 mV, two digits are used in the ordering number; otherwise, three digits are used (for example, 33 = 3.3 V; 135 = 1.35 V).
yyy is the package designator. z is the package quantity. R is for large quantity reel, T is for small quantity reel. |