SBVS343A March 2019 – September 2019 TPS7A78
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VAC(2) | Connected via CS(3) and RS(3)(4) on either AC+ or AC– | 18(5) | VRMS | ||
fAC | Line frequency | 50 | 20,000 | Hz | |
ISURGE | Peak transient current into or out of either the AC+ or AC– pins (during hot plug for ≤ 100 µs) | 2.5 | A | ||
ISHUNT | AC current during shunt event on either AC+ or AC- pins | 200 | mARMS | ||
VSCIN | DC supply mode, voltage applied to the SCIN pin for devices with VLDO_OUT ≤ 3.4 V | 17(6) | 23 | V | |
CSCIN | Bulk capacitor for VAC supply mode | 22 | µF | ||
CSCIN | Bulk capacitor for DC-supply mode | 1.0 | |||
CSC1 | Switched-capacitor stage 1 | 1 | 4.7(7) | µF | |
CSC2 | Switched-capacitor stage 2 | 1 | 4.7(7) | µF | |
CLDO_IN | LDO_IN capacitor | 0.68 | 10 | 1000 | µF |
CLDO_OUT | LDO_OUT capacitor | 0.68 | 1 | 100 | µF |
R1 | PFD top resistor divider | 0 | 200 | kΩ | |
R3 & R4 | Power-good and power-fail pullup resistors | 10 | 100 | kΩ | |
IOUT | Output current | 0 | 120 | mA | |
TJ | Operating junction temperature | –40 | 125 | ℃ |