SBVS135J June 2010 – January 2018 TPS7A80
PRODUCTION DATA.
Driving the EN pin over 1.2 V for VIN from 2.2 V to 3.6 V or 1.35 V for VIN from 3.6 V to 6.5 V turns on the regulator. Driving the EN pin below 0.4 V causes the regulator to enter shutdown mode.
In shutdown, the current consumption of the device is reduced to 0.02 µA, typically.