SBVS233B January 2016 – June 2021 TPS7A84
PRODUCTION DATA
The TPS7A84 is a high-current (3 A), low-noise (4.4 µVRMS), high accuracy (1%) low-dropout linear voltage regulator (LDO). These features make the device a robust solution to solve many challenging problems in generating a clean, accurate power supply.
The TPS7A84 has several features that make the device useful in a variety of applications. As detailed in the Section 7.2 section, these features include:
Overall, these features make the TPS7A84 the component of choice because of its versatility and ability to generate a supply for most applications.