SBVS324A June 2017 – June 2020 TPS7A90
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Input supply voltage range | 1.4 | 6.5 | V |
VOUT | Output voltage range | 0.8 | 5.7 | V |
IOUT | Output current | 0 | 0.5 | A |
CIN | Input capacitor | 10 | µF | |
COUT | Output capacitor | 10 | µF | |
CNR/SS | Noise-reduction capacitor | 0 | 10 | µF |
CFF | Feedforward capacitor | 0 | 100 | nF |
RPG | Power-good pullup resistance | 10 | 100 | kΩ |
TJ | Junction temperature | –40 | 125 | °C |