7.4.1 Normal Operation
The device regulates to the nominal output voltage when all of the following conditions are met.
- The input voltage is greater than the nominal output voltage plus the dropout voltage (VOUT(nom) + VDO)
- The enable voltage has previously exceeded the enable rising threshold voltage and has not yet decreased below the enable falling threshold
- The output current is less than the current limit (IOUT < ICL)
- The device junction temperature is less than the thermal shutdown temperature (TJ < Tsd)