SBVS441 December 2022 TPS7B4255
PRODUCTION DATA
The TPS7B4255 is an integrated, low-dropout (LDO) voltage tracker with ultra-low tracking tolerance. Because of the high risk of cable shorts when powering sensors off-board, multiple protection features are built into the LDO including short to battery, short to GND, and reverse current protection.
This device features thermal shutdown protection, brick-wall current limiting, undervoltage lockout (UVLO), and reverse current protection.