SBVS397A September 2023 – November 2023 TPS7B4256-Q1
PRODUCTION DATA
Equation 11 calculates the device power dissipation.
where:
Because IQ is much less than IOUT, the term IQ × VIN in Equation 11 can be ignored.
Calculate the junction temperature (TJ) with Equation 12 for a device under operation at a given ambient air temperature (TA).
where:
Equation 13 calculates a rise in junction temperature because of power dissipation.
The maximum ambient air temperature (TAMAX) at which the device can operate can be calculated with Equation 14 for a given maximum junction temperature (TJMAX).