SBVS397A September 2023 – November 2023 TPS7B4256-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IQ | Quiescent current | VIN = 5.4 V to 40 V, VADJ/EN = 5 V, IOUT = 100 µA, TJ = 25ºC | 50 | 60 | µA | |
VIN = 5.4 V to 40 V, VADJ/EN = 5 V, IOUT = 100 µA, –40ºC < TJ < 85ºC | 65 | |||||
VIN = 5.4 V to 40 V, VADJ/EN = 5 V, IOUT = 100 µA | 70 | |||||
IGND | Ground current | VIN = 5.4 V to 40 V, VADJ/EN = 5 V, IOUT = 70 mA | 1 | mA | ||
ISHUTDOWN | Shutdown supply current | VEN = 0 V | 3.5 | µA | ||
IADJ/EN | ADJ/EN pin current | IOUT = 100 µA to 70 mA | 0.9 | µA | ||
VUVLO(RISING) | Rising input supply UVLO | VIN rising, IOUT = 5 mA | 2.6 | 2.7 | 2.85 | V |
VUVLO(FALLING) | Falling input supply UVLO | VIN falling, IOUT = 5 mA | 2.3 | 2.4 | 2.5 | V |
VUVLO(HYST) | VUVLO(IN) hysteresis | 300 | mV | |||
VIL | Enable logic input low level | 0.8 | V | |||
VIH | Enable logic input high level | 1.8 | V | |||
VOUT | Regulated output | VIN = VOUT + 400 mV to 40 V, IOUT = 100 µA to 70 mA | –6 | 6 | mV | |
ΔVOUT(ΔVIN) | Line regulation | VIN = VOUT + 400 mV to 40 V, IOUT = 100 µA | –0.4 | 0.4 | mV | |
ΔVOUT(ΔIOUT) | Load regulation | VIN = VOUT + 400 mV, IOUT = 100 µA to 70 mA (1) | –0.5 | 0.5 | mV | |
VDO | Dropout voltage | IOUT = 70 mA, VADJ/EN ≥ 3.3 V, VIN = VADJ/EN | 130 | 225 | mV | |
ICL | Output current limit | VIN = VOUT + 1 V, VOUT short to 90% x VADJ/EN | 85 | 105 | 125 | mA |
PSRR | Power-supply ripple rejection | VRIPPLE = 1 VPP, frequency = 100 Hz, IOUT ≥ 5 mA | 80 | dB | ||
Vn | Output noise voltage | VOUT = 3.3 V, IOUT = 1 mA, a 5 µVRMS reference is used for this measurement | 150 | µVRMS | ||
IREV | Reverse current at VIN | VIN = 0 V, VOUT = 32 V, VADJ/EN = 5 V | –0.6 | 0.6 | µA | |
IREV-N1 | Reverse current at negative VIN | VIN = –20 V, VOUT = 20 V, VADJ/EN = 5 V | –1.1 | 1.1 | µA | |
IREV-N2 | Reverse current at negative VIN | VIN = –20 V, VOUT = 0 V, VADJ/EN = 5 V | –0.6 | 0.6 | µA | |
IFB | Feedback pin current | 0.1 | 0.25 | µA | ||
TJ | Junction temperature | –40 | 150 | °C | ||
TSD(SHUTDOWN) | Junction shutdown temperature | 175 | °C | |||
TSD(HYST) | Hysteresis of thermal shutdown | 15 | °C |