SLVSCE8C January 2015 – September 2018 TPS7B7701-Q1 , TPS7B7702-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Using an external resistor divider selects an output voltage between 1.5 V and 20 V. Use Table 2 to calculate the output voltage (VO). The recommended value for both R1 and R2 is less than 100 kΩ.
where
The TPS7B770x-Q1 family of devices can also be used as a current-limited switch by connecting the FB pin to the GND pin.