SLVSCE8C January 2015 – September 2018 TPS7B7701-Q1 , TPS7B7702-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
VO = 5 V | CO = 10 µF | IO = 1 to 100 mA |
VO = 5 V | IO = 50 mA |
VO = 5 V | IO = 100 mA | VI = 0 to 14 V |
IO = 0.1 mA |
IO = 10 mA |
ILIM = 300 mA |
VO = 8.5 V | CO = 10 µF | IO = 1 to 170 mA |
VO = 8.5 V | IO = 100 mA | VI = 0 to 14 V |