SLVSCE8C January 2015 – September 2018 TPS7B7701-Q1 , TPS7B7702-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TPS7B7702-Q1 device features two active-high enable inputs, EN1 and EN2. The EN1 pin controls output voltage 1, OUT1, and the EN2 pin controls output voltage 2, OUT2. The devices consumes a maximum of shutdown current 5-µA when the ENx pins are low. Both the EN1 and EN2 pins have a maximum internal pulldown of 10 µA.
The TPS7B7701-Q1 device features one active-high enable input. The device consumes a maximum shutdown current of 5 µA when the EN pin is low. The EN pin has a maximum internal pull down of 10 µA.