SBVS361A April 2020 – November 2020 TPS7B84-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This device is designed for operation from an input voltage supply with a range between 3 V and 40 V. This input supply must be well regulated. If the input supply is located more than a few inches from the TPS7B84-Q1, add an electrolytic capacitor and a ceramic bypass capacitor at the input.