SBVS361A April 2020 – November 2020 TPS7B84-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device requires an output capacitor to stabilize the output voltage. The capacitor value must be between 2.2 µF and 200 µF and the ESR range must be between 1 mΩ and 2 Ω. For this design a low ESR, 10-µF ceramic capacitor was used to improve transient performance.