SBVS360A February 2020 – November 2020 TPS7B85-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TIMING FOR SENSE INPUT AND OUTPUT (SI, SO) | ||||||
t(PD_SO_HL) | Sense high reaction time | 25 | µs | |||
t(PD_SO_LH) | Sense low reaction time | 30 | µs | |||
TIMING POWER-GOOD | ||||||
t(DLY_FIX) | Power-good propagation delay | No capacitor connected at DELAY pin | 100 | µs | ||
t(Deglitch) | Power-good deglitch time | No capacitor connected at DELAY pin | 90 | µs | ||
t(DLY) | Power-good propagation delay | Delay capacitor value: C(DELAY) = 100 nF |
80 | ms |