SBVS362C June 2020 – August 2022 TPS7B86-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS7B86-Q1 is a low-dropout linear regulator designed to connect to the battery in automotive applications. The device has an input voltage range extending to 40 V, which allows the device to withstand transients (such as load dumps) that are anticipated in automotive systems. With only a 17-µA quiescent current at light loads, the device is an optimal solution for powering always-on components such as microcontrollers (MCUs) and controller area network (CAN) transceivers in standby systems.
The device has state-of-the-art transient response that allows the output to quickly react to changes in load or line (for example, during cold-crank conditions). Additionally, the device has a novel architecture that minimizes output overshoot when recovering from dropout. During normal operation, the device has a tight DC accuracy of ±0.85% over line, load, and temperature.
The power-good delay can be adjusted by external components, allowing the delay time to be configured to fit application-specific systems.
The device is available in thermally conductive packaging to allow the device components to efficiently transfer heat to the circuit board.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS7B86-Q1 | DDA (HSOIC, 8) | 4.89 mm × 3.90 mm |
KVU (TO-252, 5) | 6.60 mm × 6.10 mm |