Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS7B88-Q1 500-mA, 40-V, Low-Dropout Regulator
1 Features
- AEC-Q100 qualified for automotive
applications:
- Temperature grade 1:
–40°C to +125°C, TA
- Junction temperature: –40°C to +150°C,
TJ
- Input voltage range: 3 V to 40 V (42 V max)
- Output voltage range: 3.3 V and 5 V (fixed)
- Maximum output current: 500 mA
- Output voltage accuracy: ±1.15% (max)
- Low dropout voltage:
- Low quiescent current:
- 17 µA (typ) at light loads
- Excellent line transient response:
- ±2% VOUT deviation during cold-crank
- ±2% VOUT deviation (1-V/µs VIN
slew rate)
- Stable with a 2.2-µF or larger capacitor
- Package 3-pin TO-252:
(RθJA): 30°C/W