SBVS438 April 2024 TPS7B92
PRODUCTION DATA
The TPS7B92 low-dropout regulator (LDO) consumes only 1.8μA (typ) of quiescent current at no-load current. The device offers a wide input voltage range (2.5V to 40V) and wide output range in small packaging. The wide output range is from 1.2V to VIN − VDO for the adjustable output. The device is stable with the output capacitor range of 1μF to 47μF. The low quiescent current across the complete load current range makes the TPS7B92 designed for powering battery-operated applications. The TPS7B92 has an internal soft-start mechanism that provides a uniform start-up with controlled inrush current. This LDO also has fold-back overcurrent and thermal protection during a load-short or fault condition on the output.