SBVS438 April 2024 TPS7B92
PRODUCTION DATA
This device only requires 1.8μA (typical) of quiescent current at no load. The LDO consumes less than 0.1% of the full load current capacity (300mA) at room temperature. For load currents higher than 1mA, the TPS7B92 manages the IQ consumption to be less than 0.5% of the load current to maintain high efficiency. In this manner, the device maintains good transient performance.