SLVSH48A May 2024 – September 2024 TPS7H1121-SP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
Power Good terminal is an open-drain connection and can be used to sequence multiple LDOs. The PG terminal will be pulled low until the output voltage reaches 95% (typ) of its final level. At that point, the PG pin will be pulled up through the external resistor divider. Since the PG pin is open drain, it can be pulled up to any voltage as long as it does not exceed the recommended maximum of 7V listed in Section 6.5.