SLVSH48A May 2024 – September 2024 TPS7H1121-SP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The PSRR (power supply rejection ratio) of the TPS7H1121, is the amount of attenuation of the input noise at VIN, to the output, VOUT. PSRR is mathematically defined in Equation 5.
The input noise is generally dominated by the switching ripple of an upstream converter. This noise occurs at the switching frequency and associated harmonics.
When using an external compensation network and the loop bandwidth is reduced, then the overall PSRR diminishes as well. Figure 6-22 illustrates the trade off in a typical application in which the applied compensation network has reduced the loop band-width, but improved system stability (RComp = 20kΩ, CComp = 1nF).