SLVSH48A May 2024 – September 2024 TPS7H1121-SP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The TPS7H1121 (TPS7H1121-SP and TPS7H1121-SEP) is a radiation-hardened low dropout linear regulator (LDO) which operates over a wide range of input voltages. The TPS7H1121 is optimized for powering devices in a space environment by using a PMOS pass element which is capable of sourcing up to 2A over a 2.25V to 14V input.