SLVSH48A May   2024  – September 2024 TPS7H1121-SP

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Options
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Quality Conformance Inspections
    7. 6.7 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Adjustable Output Voltage (Feedback Circuit)
      2. 8.3.2  Enable
      3. 8.3.3  Dropout Voltage VDO
      4. 8.3.4  Output Voltage Accuracy
      5. 8.3.5  Output Noise
      6. 8.3.6  Power Supply Rejection Ratio (PSRR)
      7. 8.3.7  Soft Start
      8. 8.3.8  Power Good (PG)
      9. 8.3.9  Stability
        1. 8.3.9.1 Stability
        2. 8.3.9.2 STAB Pin
      10. 8.3.10 Programmable Current Limit
      11. 8.3.11 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 Enable / Disable
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Output Voltage Configuration
        2. 9.2.2.2 Output Voltage Accuracy
        3. 9.2.2.3 Enable Threshold
        4. 9.2.2.4 Soft Start Capacitor
        5. 9.2.2.5 Programmable Current Limit Resistor
        6. 9.2.2.6 Characterization of Overcurrent Events that Exceed Thermal Limits
        7. 9.2.2.7 Power Good Pull Up Resistor
        8. 9.2.2.8 Capacitors
          1. 9.2.2.8.1 Hybrid Output Capacitor Network
        9. 9.2.2.9 Frequency Compensation
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • HFT|22
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Output Voltage Accuracy

The TPS7H1121 features an accurate voltage reference, which is essential in minimizing the intrinsic error of the LDO.

Output voltage accuracy specifies minimum and maximum output voltage error, relative to the expected nominal output voltage. The accuracy specification in the Section 6.5 table presents two operating regions, one in which the VIN is above 3V and one when VIN is in the "low-input" voltage region (2.25V ≤ VIN ≤ 3V).

The ±1.5% specification applies across the complete temperature range of –55°C to 125°C, across the input voltage range of 3V ≤ VIN ≤ 14V, when the dissipated power is ≤3W, and up to the full load (10mA ≤ IOUT ≤ 2A).

When VIN is below 3V (2.25V ≤ VIN ≤ 3V), the output voltage accuracy is adjusted to ±1.8%.

A few additional details to the measurement are noted:

  • The range of VIN, IOUT and temperature mean the specification applies across all load and temperature combinations. This is accomplished by testing multiple bias conditions that cover various corners.
  • Footnote 3 in Section 6.5 specifies that the measurement is done with a power dissipation limit that is limited to a maximum 3W. This is due to tester thermal limitations.
  • The test conditions specify a minimum of 10mA and not 0mA for more robust accuracy measurements. However, in a normal application the TPS7H1121 device does not have a minimum load current for stability
  • TI does not recommend including the following error terms into the VACC specification as the following terms are inherently covered by the VACC parameter:
    • VFB accuracy
    • ΔVOUT/ΔVIN (line regulation)
    • ΔVOUT/ΔIOUT (load regulation)
    • VOUT tempco
  • The error due to the feedback resistors, such as the specified tolerances can be added to the VACC specification.
  • For additional information on determining accuracy see Section 9.2.2.2.