SBVS414 November 2021 TPS7H1210-SEP
PRODUCTION DATA
The TPS7H1210-SEP has an output voltage range of VREF to –15.5 V. The nominal output voltage of the device is set by two external resistors, as shown in Figure 8-2.
RFB_TOP and RFB_BOT can be calculated for any output voltage range using Equation 2. To ensure stability under no-load conditions at |VOUT| > |VREF|, this resistive network must provide a current equal to or greater than 5 μA.
Table 8-1 shows the resistor combinations to achieve a few of the most common rails using commercially available, 1%-tolerance resistors. If greater voltage accuracy is required, consider the output voltage offset contributions because of the feedback pin current and use 0.1%-tolerance resistors.
VOUT
(V) | RFB_TOP
(kΩ) | RFB_BOT
(kΩ) | RESISTOR NETWORK BIAS CURRENT (µA) | RESISTOR ERROR CONTRIBUTION(1) |
---|---|---|---|---|
–1.182 | 0 | ∞ | N/A | N/A |
–1.8 | 7.32 | 14 | 84.4 | +0.001% |
–2.5 | 11.3 | 10.2 | 115.9 | +0.341% |
–3.3 | 19.1 | 10.7 | 110.5 | –0.245% |
–5 | 34 | 10.5 | 112.6 | –0.189% |
–9 | 115 | 17.4 | 67.9 | +0.066% |
–10 | 445 | 15.4 | 76.8 | –0.086% |
–12 | 137 | 15 | 78.8 | +0.187% |
–15 | 133 | 11.3 | 104.6 | –0.627% |