SBVS414 November 2021 TPS7H1210-SEP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER SUPPLIES AND CURRENTS | |||||||
VUVLO | Undervoltage lockout threshold | –2 | V | ||||
|VDO| | Dropout voltage | VIN = –4.6 V, VOUT(set) = –5 V, |VDO| = |VIN – VOUT(measured)|, CIN = 30 µF |
IOUT = 0.5 A | 224 | 325 | mV | |
IOUT = 1 A | 363 | 500 | |||||
IOUT = 1 A, TJ = 25°C |
363 | 450 | |||||
ICL | Current limit | VIN = –6 V, VOUT(SET) = –5 V, VOUT(forced) = –4.5 V |
2.9 | A | |||
IQ | Quiescent current | VEN = 3 V, IOUT = 0 A | 210 | 350 | µA | ||
IGND | Ground current(2) | VEN = 3 V, IOUT = 0.5 A | 5 | 10 | mA | ||
|ISHDN| | Shutdown current | VEN = 0.4 V | 1 | 3 | µA | ||
VEN = –0.4 V | 1 | 3 | |||||
IFB(LKG) | Feedback leakage current(3) | 14 | 75 | nA | |||
ACCURACY | |||||||
VREF | Reference voltage | VFB = VREF | –1.199 | –1.182 | –1.164 | V | |
VACC | Output voltage accuracy | |VIN| = 3 V, 1 mA ≤ IOUT ≤ 1 A | –2% | ±1% | 2% | ||
|VIN| = 16.5 V, 1 mA ≤ IOUT ≤ 100 mA | –2% | ±1% | 2% | ||||
|VIN| = 16.5 V, |VOUT| = 15.5 V, IOUT = 1 A |
–2% | ±1% | 2% | ||||
ΔVOUT/ΔVIN | Line regulation | 3 V ≤ |VIN| ≤ 16.5 V | –0.007% | VOUT/V | |||
ΔVOUT/ΔIOUT | Load regulation | 1 mA ≤ IOUT ≤ 1 A | –0.5% | VOUT/A | |||
ENABLE | |||||||
VEN(+HI) | Enable turn-on (positive logic) | 2 | 10 | V | |||
VEN(–HI) | Enable turn-on (negative logic) | VIN = –16.5 V | VIN | -2 | |||
VEN(+LO) | Enable turn-off (positive logic) | 0 | 0.4 | ||||
VEN(–LO) | Enable turn-off (negative logic) | –0.4 | 0 | ||||
|IEN| | Enable current | VIN = VEN = –3 V | 0.48 | 1 | µA | ||
VIN = VEN = –16.5 V | 0.51 | 1 | |||||
VIN = –16.5 V, VEN = 10 V | 0.5 | 1 | |||||
TSD(enter) | Thermal shutdown enter temperature | 178 | °C | ||||
TSD(exit) | Thermal shutdown exit temperature | 152 | |||||
NOISE AND PSRR | |||||||
PSRR | Power-supply rejection ratio | VIN = –6 V, VOUT = –5 V, COUT = 50.11 µF, IOUT = 1 A, CNR_SS = 100 nF(4) |
f = 100 Hz | 61 | dB | ||
f = 100 kHz | 61 | ||||||
f = 1 MHz | 41 | ||||||
VN | Output noise rms voltage (bandwidth from 10 Hz to 100 kHz) | VIN = –3 V, VOUT(nom) = VREF, CIN = 11.1 µF, COUT = 50.11 µF, CNR_SS = 100 nF, IOUT = 1 A | 13.7 | µVRMS |