SLVSH46A July 2023 – October 2023 TPS7H2140-SEP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Thermal shutdown is active when the absolute temperature TJ > TSD. When thermal shutdown occurs, the respective output turns off. The THER pin is used to configure the behavior after the thermal shutdown occurs.
Thermal swing activates when the power FET temperature is increasing sharply, that is, when ΔT = TFET – TLOGIC > TSW, then the output turns off. The output automatically recovers and the fault signal clears when ΔT = TFET – TLOGIC < TSW – THYS. Thermal swing function improves the device reliability when subjected to repetitive fast thermal variation. As shown in Figure 8-10, multiple thermal swings are triggered before thermal shutdown occurs.