Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS7H2201-SP and TPS7H2201-SEP Radiation Hardened 1.5V to 7V, 6A eFuse
1 Features
- Standard micro circuit available, SMD 5962R17220
- Vendor item drawing available, VID V62/23608
- Radiation performance:
- Radiation hardness assurance (RHA) up to TID 100krad(Si)
- Single event latchup (SEL), single event burnout (SEB), and single event gate
rupture (SEGR) immune to LET = 75MeV-cm2/mg
- SEFI/SET characterized to
LET =
75MeV-cm2/mg
- Integrated single channel eFuse
- Input voltage range: 1.5V to 7V
- Low on-resistance (RON) of :
- 35mΩ maximum at 25°C and
VIN = 5V for CFP and KGD
- 23mΩ maximum at 25°C and
VIN = 5V for HTSSOP
- 6-A maximum continuous switch current
- Low control input threshold enables use of
1.2, 1.8, 2.5, and 3.3V logic - Configurable rise time (soft start)
- Reverse current protection
- Programmable and internal current limiting
(fast-trip) - Programmable fault timer (current limit and
retry modes) - Thermal shutdown
- Ceramic and plastic package with thermal pad
2 Applications
- Space satellite power management and distribution
- Radiation hardened and tolerant power tree applications
- Available in military (–55°C to 125°C) temperature range