SLVSDO0F September 2018 – March 2024 TPS7H2201-SEP , TPS7H2201-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
HKR Package | DAP Package |
16-Pin CFP With Thermal Pad | 32-Pin HTSSOP With Thermal Pad |
Top View | Top View |
PIN | I/O(1) | DESCRIPTION | ||
---|---|---|---|---|
HKR (16) NO. | PW (32) NO. | NAME | ||
1-4 | 1-10 | VIN | I | Switch input. Input bypass capacitor recommended for minimizing VIN dip. |
5 | 11 | CS | O | Current sense pin proportional to output current. Connect a resistor to GND. |
6 | 12 | EN | I | Active high switch control input. Do not leave floating. |
7 | 13 | OVP | I | Overvoltage protection. Programmable using an external resistor divider. If no OVP is desired, this pin should be connected to GND. |
8 | 15 | GND | — | Device ground. (2) |
9 | 18 | RTIMER | I/O | Capacitor programmed fault timer control during disabled and retry mode. Connecting this pin to GND holds the switch disabled until the EN pin is cycled. Do not float this pin or connect it to VIN. |
10 | 20 | IL | I/O | Current limiter control. Programmable using an external resistor to GND. Do not float this pin. |
11 | 21 | ILTIMER | I | Capacitor programmed fault timer control during current limiting mode. Connecting this pin to VIN uses the internal current limit timer and connecting this pin to GND disables the internal timer functionality for the ILTIMER as well as retry mode. In this case, the device will remain at programmed current limit indefinitely in the event of a short without going intro retry mode. Do not float this pin. |
12 | 22 | SS | I/O | Switch slew rate control. See the Section 8.3.2 section for more information. |
13-16 | 23-32 | VOUT | O | Switch output. A minimum 10-µF output capacitor is recommended. |
14,16,17,19 | NC | — | No connect. This pin is not internally connected. It is recommended to connect these pins to GND to prevent charge buildup; however, these pins can also be left open or tied to any voltage between GND and VIN. | |
— | Thermal Pad | — | Thermal pad (exposed center pad) for heat dissipation purposes. Thermal pad is internally connected to seal ring and GND. |
DIE THICKNESS | BACKSIDE FINISH | BACKSIDE POTENTIAL | BOND PAD METALLIZATION COMPOSITION | BOND PAD THICKNESS |
---|---|---|---|---|
15 mils | Silicon with backgrind | Ground | ALCU | 1050 nm |
DESCRIPTION | PAD NUMBER | X MIN | Y MIN | X MAX | Y MAX |
---|---|---|---|---|---|
VIN | 1 | 611.78 | 4976.1 | 751.73 | 5116.05 |
VIN | 2 | 258.17 | 4976.1 | 398.12 | 5116.05 |
VIN | 3 | 258.17 | 4809.15 | 398.12 | 4949.1 |
VIN | 4 | 611.78 | 4809.15 | 751.73 | 4949.1 |
VIN | 5 | 258.17 | 4641.39 | 398.12 | 4781.34 |
VIN | 6 | 611.78 | 4641.39 | 751.73 | 4781.34 |
VIN | 7 | 258.17 | 4473.59 | 398.12 | 4613.54 |
VIN | 8 | 611.78 | 4473.59 | 751.73 | 4613.54 |
VIN | 9 | 258.17 | 3647.7 | 398.12 | 3787.65 |
VIN | 10 | 611.78 | 3647.7 | 751.73 | 3787.65 |
VIN | 11 | 258.17 | 3480.75 | 398.12 | 3620.7 |
VIN | 12 | 611.78 | 3480.75 | 751.73 | 3620.7 |
VIN | 13 | 258.17 | 3312.99 | 398.12 | 3452.94 |
VIN | 14 | 611.78 | 3312.99 | 751.73 | 3452.94 |
VIN | 15 | 258.17 | 3145.19 | 398.12 | 3285.14 |
VIN | 16 | 611.78 | 3145.19 | 751.73 | 3285.14 |
VIN | 17 | 258.17 | 2315.57 | 398.12 | 2455.52 |
VIN | 18 | 611.78 | 2315.57 | 751.73 | 2455.52 |
VIN | 19 | 258.17 | 2146.37 | 398.12 | 2286.32 |
VIN | 20 | 611.78 | 2146.37 | 751.73 | 2286.36 |
AVDD | 21 | 54.99 | 1842.03 | 194.94 | 1981.98 |
AVDD | 22 | 54.99 | 1671.48 | 194.94 | 1811.43 |
CS | 23 | 54.99 | 1480.77 | 194.94 | 1620.72 |
EN | 24 | 54.99 | 972.68 | 194.94 | 1112.63 |
OVP | 25 | 54.99 | 406.26 | 194.94 | 546.21 |
GND | 26 | 407.21 | 54.99 | 547.16 | 194.94 |
GND | 27 | 577.76 | 54.99 | 717.71 | 194.94 |
RTIMER | 28 | 2792.88 | 54.99 | 2932.83 | 194.94 |
IL | 29 | 3315.06 | 587.43 | 3455.01 | 727.38 |
ILTIMER | 30 | 3315.06 | 1099.26 | 3455.01 | 1239.21 |
SS | 31 | 3315.06 | 1544.09 | 3455.01 | 1684.04 |
VOUT | 32 | 3111.66 | 2146.37 | 3251.61 | 2286.32 |
VOUT | 33 | 2758.05 | 2146.37 | 2898 | 2286.32 |
VOUT | 34 | 3111.66 | 2315.57 | 3251.61 | 2455.52 |
VOUT | 35 | 2758.05 | 2315.57 | 2898 | 2455.52 |
VOUT | 36 | 3111.66 | 3145.19 | 3251.61 | 3285.14 |
VOUT | 37 | 2758.05 | 3145.19 | 2898 | 3285.14 |
VOUT | 38 | 3111.66 | 3312.99 | 3251.61 | 3452.94 |
VOUT | 39 | 2758.05 | 3312.99 | 2898 | 3452.94 |
VOUT | 40 | 3111.66 | 3480.75 | 3251.61 | 3620.7 |
VOUT | 41 | 2758.05 | 3480.75 | 2898 | 3620.7 |
VOUT | 42 | 3111.66 | 3647.7 | 3251.61 | 3787.65 |
VOUT | 43 | 2758.05 | 3647.7 | 2898 | 3787.65 |
VOUT | 44 | 3111.66 | 4473.59 | 3251.61 | 4613.54 |
VOUT | 45 | 2758.05 | 4473.59 | 2898 | 4613.54 |
VOUT | 46 | 3111.66 | 4641.39 | 3251.61 | 4781.34 |
VOUT | 47 | 2758.05 | 4641.39 | 2898 | 4781.34 |
VOUT | 48 | 3111.66 | 4809.15 | 3251.61 | 4949.1 |
VOUT | 49 | 2758.05 | 4809.15 | 2898 | 4949.1 |
VOUT | 50 | 3111.66 | 4976.1 | 3251.61 | 5116.05 |
VOUT | 51 | 2758.05 | 4976.1 | 2898 | 5116.05 |