SLVSDO0F September 2018 – March 2024 TPS7H2201-SEP , TPS7H2201-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The current limit is configured using RIL. Based on the output current for this design, the minimum current limit that can be programmed is IOUT + 1.5 A for a total of 7.5 A. As a result, using Equation 8, the resistor value is 6.53 kΩ.