SLVSGP1A August 2022 – October 2022 TPS7H2221-SEP
PRODUCTION DATA
The device is designed to operate with a VIN range of 1.6 V to 5.5 V. The VIN power supply must be well regulated. The power supply must be able to withstand all transient load current steps. In most situations, using an minimum input capacitance (CIN) of 1 μF is sufficient to prevent the supply voltage from dipping when the switch is turned on. In cases where the power supply is slow to respond to a large transient current or large load current step, additional bulk capacitance may be required on the input.