SNVSCE7B January 2024 – June 2024 TPS7H3014-SP
PRODUCTION DATA
If no delay is preferred for the system, the pin (DLY_TMR) can be left floating. When no delay is preferred, an inherent propagation delay of 6.5μs (max) will be observed during sequence up, between VOUTx crossing the VONx and ENx+1 going high. The propagation delay is also observed during sequence down when VOUTx cross the VOFFx and the ENx–1 is forced low. SEQ_DONE and PWRGD also have this propagation delay during VOUT4 > VON4 during sequence up. During sequence down, SEQ_DONE will go low after the propagation delay when VOUT1 < VOFF1 and PWRGD will go low after the propagation delay when the sequence down is commanded. Figure 8-8 shows the propagation delay in blue (tpd_ENx, tpd_SEQ_DONE, tpd_PWRGD) and the programmed delay (tDLY_TMR) in orange. The DLY_TMR resistor can be selected using Equation 15 or Equation 16. Figure 8-9 and Figure 8-10 shows the linear trend between the DLY_TMR resistor and the delay time.
For tDLY_TMR between 0.268ms and 12.5ms use:
For tDLY_TMR greater than 12.5ms use:
Table 8-1 shows nominal resistors value for different delay times.
tDLY_TMR (ms) | RDLY_TMR (kΩ) |
---|---|
0.268 | 10.5 |
12.5 | 619 |
23.37 | 1180 |