SLVSCJ5C December 2015 – September 2024 TPS7H3301-SP
PRODUCTION DATA
For Figure 6-1 through Figure 6-10, (3 × 150-µF T530D157M010ATE005 tantalum + 4 × 4.7-µF MLCC) or equivalent capacitance/ESR are used on VTT output
VDD/VIN = 3.3 V | VDDQSNS = 2.5 V |
VDD/VIN = 3.3 V | VDDQSNS = 1.5 V |
VDD/VIN = 3.3 V | VDDQSNS = 1.2 V |
VDDQSNS = 1.8 V |
VDDQSNS = 1.35 V |
VDD/VIN = 3.6 V |
VDD/VIN = 3.5 V | VDDQSNS = 1.8 V | |
VDD/VIN = 3.3 V | VDDQSNS = 1.8 V |
VDD/VIN = 3.3 V | VDDQSNS = 1.35 V |
VDDQSNS = 2.5 V |
VDDQSNS = 1.5 V |
VDDQSNS = 1.2 V |
VDD/VIN = 3.5 V | VDDQSNS = 1.5 V | |