10 Revision History
Changes from Revision A (May 2023) to Revision B (December 2023)
- Changed TPS7H3302-SP status from "Product Preview" to "Production
Data"Go
- Removal of "Product Preview" for TPS7H3302-SPGo
- Removed typical thermal shutdownGo
- Updated VTTREF accuracy to a percentage difference from VDDQSNS
(DDR4, DDR3L, DDR3, DDR2 and DDR) at ±10 mA and ± 3 mA Go
- Added correct cross reference for output current limitGo
- Modified description for Thermal ShutdownGo
- Changed wording for clarity for VIN/VDD Go
- Updated part reference from TPS7H3302-SEP to TPS7H3302 in
imageGo
- Change of part reference in image from TPS7H3302-SEP to
TPS7H3302Go
- Correction of graphical error in Layout ExampleGo
Changes from Revision * (February 2023) to Revision A (May 2023)
- Changed TPS7H3302-SEP status from "Advance Information" to
"Production Data"Go
- Addition of Product Preview for QMLP version
TPS7H3302-SPGo
- Incorporation of TPS7H3302-SP (Product Preview) radiation ratings in
Features Section and Device Options TableGo
- Typical characGo