SLVSGX6B February 2023 – December 2023 TPS7H3302-SEP , TPS7H3302-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For Figure 6-1through Figure 6-11, (3 × 150-µF tantalum + 4 × 4.7-µF MLCC) or equivalent capacitance/ESR are used on VTT output
VDD = 3.6 V | VDDQSNS = 2.5 |
VDD = 3.6 V | VDDQSNS = 1.5 V |
VDD = 3.6 V | VDDQSNS = 1.2 V |
VDDQSNS = 1.8V |
VDDQSNS = 1.35 V |
VDD = 3.6 V |
VDD = 3.6 V | VDDQSNS = 1.8 V |
VDD = 3.6 V | VDDQSNS = 1.35 V |
VDDQSNS = 2.5 V |
VDDQSNS = 1.5 V |
VDDQSNS = 1.2V |