SLVSGX6B February   2023  – December 2023 TPS7H3302-SEP , TPS7H3302-SP

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Options
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 VTT Sink and Source Regulator
      2. 7.3.2 Reference Input (VDDQSNS)
      3. 7.3.3 Reference Output (VTTREF)
      4. 7.3.4 EN Control (EN)
      5. 7.3.5 Power-Good Function (PGOOD)
      6. 7.3.6 VTT Current Protection
      7. 7.3.7 VIN UVLO Protection
      8. 7.3.8 Thermal Shutdown
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 VDD Capacitor
        2. 8.2.2.2 VLDO Input Capacitor
        3. 8.2.2.3 VTT Output Capacitor
        4. 8.2.2.4 VTTSNS Connection
        5. 8.2.2.5 Low VDD Applications
        6. 8.2.2.6 S3 and Pseudo-S5 Support
        7. 8.2.2.7 Tracking Startup and Shutdown
        8. 8.2.2.8 Output Tolerance Consideration for VTT DIMM or Module Applications
        9. 8.2.2.9 LDO Design Guidelines
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
      3. 8.4.3 Thermal Considerations
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DAP|32
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TPS7H3302 is a radiation-hardend double data rate (DDR) 3-A termination regulator with built-in VTTREF buffer. The regulator is specifically designed to provide a complete, compact, low-noise solution for space DDR termination applications such as single board computers, solid state recorders, and payload processing.

The TPS7H3302 supports DDR VTT termination applications using DDR, DDR2, DDR3, DDR3L, and DDR4. The fast transient response of the TPS7H3302 VTT regulator allows for a very stable supply during read/write conditions. The TPS7H3302 also includes a built-in VTTREF supply that tracks VTT to further reduce the solution size. To enable simple power sequencing, both an enable input and a power-good output (PGOOD) have been integrated into the TPS7H3302. The enable signal can also be used to discharge VTT during suspend to RAM (S3) power down mode.

Device Information
PART NUMBER(1) GRADE PACKAGE(2)
5962R1422802PYE QMLP-RHA HTSSOP (32)
6.10 mm × 11.00 mm
Mass = 0.184 g
TPS7H3302MDAPTSEP SEP
TPS7H3302EVM Evaluation Board EVM
For additional information view the Device Options table.
Dimension and mass values are nominal.
GUID-20230315-SS0I-33TC-J05B-LGSB3J6XT0GL-low.svg Simplified Schematic for DDR Application