SLVSEN7D april 2019 – may 2023 TPS7H4001-SP
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The resistor divider network RTOP and RBOTTOM is used to set the output voltage. For the example design, 10 kΩ was selected for RTOP. Using Equation 1, RBOTTOM is calculated as 15.32 kΩ. The nearest standard 1% resistor is 15.4 kΩ.